Decora In-Wall 2-Hour Countdown Timer Switch, 20A, 1 HP/16A Fan/Motor, Single Pole/Multi-Way/Multi-Timer
DT202-1LW
Leviton’s 2-Hour Countdown Timer Switch has 5-buttons with 15-minute, 30-minute, 1-hour and 2-hour time options and a manual off button. The larger load capacity can handle larger fixtures and fans. Single pole, multi-way using DD0SR Switch Companion or multi-timer using two DT202 countdown timers. 600W LED/CFL, 1800W Incandescent/Halogen, 1200VA Magnetic Low Voltage/Electronic Low Voltage/Fluorescent, 1 HP/16A Fan/Motor, 20A Resistive/16A Inductive. Requires a neutral wire for installation, wallplate sold separately - White
- CONVENIENT – designed with load capacity to handle larger exhaust fans, pumps and fixtures
- ENERGY SAVING – turns off automatically when time expires
- FLEXIBLE – single pole, multi-way with DD0SR Switch Companion or multi-timer with two DT202 timers
- PRACTICAL – for porch and landscape lighting, interior lights, bathroom exhaust fans, heat lamps, pool pumps, hot tubs, saunas, attic fans, and more
- STYLISH – easily change the color using DTKIT faceplates available in white, ivory, light almond, gray, black and brown
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477264348
Product Features
Amperage : 20 A
Brand : Decora
Color : White
Companion Device : DD0SR , DT202
Compatible Bulb Type : LED , CFL , Incandescent , Halogen , Magnetic Low Voltage , Electronic Low Voltage , Fluorescent , Fan , Motor , Inductive , Resistive
Device Type : Timer Switch
Faceplate Colors : White , Ivory , Light Almond , Gray , Black , Brown
Function : Single-Pole (SP) , 3-Way , Multi-Location , Multi-Timer
Grade : Residential
Grounding : Yes
Horsepower Rating : 1 HP
Mounting Type : In-Wall
Neutral Required : Yes
Optional Faceplates : DTKIT
Power Consumption : <1 Watt
Standards and Certifications : CSA , FCC , IC
Style : Push Button
Termination : Leads
Timer Options : 2-Hour (15M, 30M, 1H, 2H)
Timer Type : Countdown
Voltage : 120 VAC
Wallplate : Not Included
Warranty : 5-Year
Wattage Rating : 600W , 1800W , 1200VA
Features & Benefits
- Replace a standard wall switch with a countdown timer to ensure exhaust fans or lights are not left on unintentionally
- Four preset time option buttons 15-30 min, 1-2 hour with separate off button. Press time option to turn on and will automatically turn off when time expires
- 600W LED/CFL, 1800W Incandescent/Halogen, 1200VA Magnetic Low Voltage, 1200 VA Electronic Low Voltage, 1200 VA Fluorescent, 1 HP/16 Amp Fan/Motor, 20A Resistive/16A Inductive
- Shallow design easily fits in the wallbox and lead terminal wires for easier installation without having to bend wires around terminal screws
- Designed with load capacity to handle larger exhaust fans, pumps and fixtures
- Single pole, multi-way using DD0SR Switch Companion or multi-timer using two DT202 countdown timers
- Zero Cross turn-on technology to extend the life of the switch
- Manual override keeps load on for 24 hours. Override can be disabled by pressing one of the timer option buttons or off button
- Change color with DTKIT faceplates available in white, ivory, light almond, gray, black and brown (sold separately)
- Ideal to use for porch and landscape lighting, interior lights, bathroom exhaust fans, heat lamps, pool pumps, hot tubs, saunas, attic fans, and more
- Do not use to control lights if there is no other light source in the space