1-Gang Decora Wallplate, Standard Size, Antimicrobial Treated Powder Coated Stainless Steel
84401-A40
1-Gang Decora Wallplate, Standard Size, Antimicrobial Treated Powder Coated Stainless Steel
TOUGH: Made durable in order to withstand harsh chemical cleaning products, stringent washings, and UV lights with minimal wear and tear
CLEAN: Antimicrobial additive helps protect the device from the growth of odor-causing bacteria, mold, mildew, and fungi
Documents
Technical Information
-
General Information
UPC : 078477697092
Material Specifications
Material : Stainless Steel coated with Antimicrobial Polyurethane Powdercoating
Product Features
Feature : Antimicrobial
Gang : 1
Standards and Certifications
CSA : CSA C22.2 No. 42.1-13
ISO 22196 : Measurement of Antibacterial Activity on Plastics and Other Non-Porous Surfaces
JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy
UL Standard : UL514D
Warranty
Warranty : 10-Year Limited