Antimicrobial Treated Decora Plus Rocker Switch, Ivory
A5621-2I
20 Amp, 120/277 Volt, Antimicrobial Treated Decora Plus Rocker, Single-Pole AC Quiet Switch, Commercial Spec Grade, Self Grounding, Back & Side Wired - IVORY
TOUGH: Made durable in order to withstand harsh chemical cleaning products, stringent washings, and UV lights with minimal wear and tear
CLEAN: Antimicrobial additive helps protect the device from the growth of odor-causing bacteria, mold, mildew, and fungi
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477727355
Electrical Specifications
AC Horsepower Ratings : 1HP-120V 2HP-240V, 16A Max
Amperage : 20 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 65°C
Storage Temperature : -40ºC to 65ºC
Material Specifications
Body Material : Thermoplastic Polyester
Cam : Thermoplastic
Contacts : Silver-Alloy
Ground Clips : Brass
Grounding Screw : Steel 8-32
Rocker : Antimicrobial Urea
Strap Material : Galvanized Steel
Terminal Screws : Brass 8-32
Mechanical Specifications
Product ID : Stamped on Strap
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back or Side Wire
Product Features
Amperage : 20 A
Brand : Decora Plus
Color : Ivory
Device Type : Rocker Switch
Feature : Antimicrobial
Function : Single-Pole
Grade : Commercial Specification Grade
Voltage : 120/277 VAC
Standards and Certifications
CSA : C22.2
ISO 22196 : Measurement of Antibacterial Activity on Plastics and Other Non-Porous Surfaces
JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy
NEMA : WD-1 & WD-6
NOM : NOM-ANCE
UL Standard : UL 20
Warranty
Warranty : 10-Year Limited