2-Gang Decora Duplex Wallplate for 347V Applications, Ivory
80409-CNI
2 Gang Decora Duplex Wallplate for 347V Applications - IVORY
Color: Ivory
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 07847722208
Product Features
Color : Ivory
Gang : 2
Size : Standard
Type : Decora Duplex
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors