1-Gang Decora Wallplate for 347 Volt lighting applications, Nylon, Ivory
80401-CNI
1 Gang Decora Nylon Wallplate for 347V Applications - Ivory
Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.
Color: Ivory
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 06867918292
Product Features
Color : Ivory
Gang : 1
Size : Standard
Type : Decora Duplex