Submeter, Dual Element Mini Meter, Indoor, Flush Mount, 120/208/240V, Max 200A, (2) Solid Core Current Transformers, Electric Meter Kit
6W201-E02
DISCONTINUED
0.5% Dual Element Mini Meter Kit TOU & Delta Temp in Flush Mount Enclosure 120/208/240VAC 2P3W W/2 200:0.1A Solid Core CTs
VerifEye™ 0.5% Mini Meter Kits offer a fully integrated, line-powered wireless Automated Meter Readings (AMR) solution with 0.5% accuracy for multi-tenant applications. Designed to provide a simple and effective energy monitoring solution, the 0.5% Mini Meter Kits accurately capture measurements of power consumption and meet the rigorous requirements of ANSI C12.20 (0.5) Code for Electricity Metering. The 0.5% Mini Meters offer an all-in-one, low cost bundled solution for tenant billing applications, new construction and retrofits.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477640920
Electrical Specifications
Amperage : 3 A
Voltage : 9.18 VDC
Product Features
CTs Included : 2 Solid Core CTs
Communication : Pulse Output
Enclosure : Indoor
Meter Configuration : Single Meter
Product Line : Mini Meters Kit
Features & Benefits
- Flush Mount Enclosure
- Measures kWh Meter
- Revenue-Grade accuracy: conforms to all applicable standards of ANSI C12.20(0.5)
- Equipped standard with an Isolated Pulse Output channel for automated meter reading
- Easily bundles with VerifEye software products for a complete tenant billing and submetering solution package
- Compact, attractive NEMA 4X enclosures
- Basic kit includes submeter, specified enclosure and two, solid core Current Transformers (CTs)
- Includes: Integrated wireless transceiver for AMR and Delta temperature sensing capabilities, TOU, Integrated tamper proof switch
- Limited 5 year warranty
Related Videos
VerifEye™ Submetering Solutions
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors