Submeter, Dual Element Mini Meter, Indoor, Flush Mount, 120/208/240V, Max 200A, (2) Solid Core Current Transformers, Electric Meter Kit
6W201-C02
0.5% Submeter Dual Element Mini Meter Kit TOU Flush Mount Enclosure 120/208/240VAC 2P3W, (2) 200:0.1A Solid Core Current Transformers (CT)
VerifEye® Submetering 0.5% Mini Meter Kits offer a fully integrated, line-powered wireless Automated Meter Readings (AMR) solution with 0.5% accuracy for multi-tenant applications. Designed to provide a simple and effective energy monitoring solution, the 0.5% Mini Meter Kits accurately capture measurements of power consumption and meet the rigorous requirements of ANSI C12.20 (0.5) Code for Electricity Metering. The 0.5% Mini Meters offer an all-in-one, low cost bundled solution for tenant billing applications, new construction and retrofits.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477605714
Electrical Specifications
Amperage : 200 A
Voltage : 120/208/240 VAC 2PH 3W
Product Features
CTs Included : 2 Solid Core CTs
Communication : Pulse Output
Enclosure : Indoor
Meter Configuration : Single Meter
Product Line : Mini Meters Kit
Type
Product Type : Submeter and Current Transformer(s)
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Flush Mount Enclosure
- Measures kWh Meter
- Revenue-Grade accuracy: conforms to all applicable standards of ANSI C12.20(0.5)
- Equipped standard with an Isolated Pulse Output channel for automated meter reading
- Easily bundles with VerifEye software products for a complete tenant billing and submetering solution package
- Compact, attractive NEMA 4X enclosures
- Basic kit includes submeter, specified enclosure and two, solid core Current Transformers (CTs)
- Includes: Integrated wireless transceiver for AMR and TOU, Integrated tamper proof switch
- Limited 5 year warranty