Submeter, Outdoor, 120/240V, 2 Phase 3 Wire, 100A, Individual Mini Meter, 1kWh Resolution, Mechanical Counter, Small NEMA 4X Enclosure, Electric Meter
6S201-B01
Individual Mini Meter Outdoor Submeter in Small NEMA 4X Enclosures, Mechanical Counters, 120/240V, 2PH, 3W, 100:0.1A, 1 kWh Resolution, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant. SUBMETER ONLY.
Leviton VerifEye® Mini Meter line of revenuegrade meters meet the requirements for all single phase tenant billing applications. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Mini Meters are easy to specify and install for new construction and retrofits.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477552766
Electrical Specifications
Amperage : 100 A
Voltage : 120/240 VAC 2PH 3W
Product Features
CTs Included : No Meter Only
Communication : ModBus TCP, ModBus RTU, BACnet IP
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Single Meter
Product Line : Mini Meters
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes