Submeter, Outdoor, 120V, 1 Phase 2 Wire, 100A, Individual Mini Meter, 1/10kWh Resolution, Mechanical Counter, Small NEMA 4X Enclosure, Electric Meter
6S101-D01
DISCONTINUED
Individual Mini Meter™ Submeter in Small NEMA 4X Enclosures, Mechanical Counters, 120V, 1PH, 2W, 100:0.1A, 1/10 kWh Resolution, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant, SUBMETER ONLY.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477547755
Electrical Specifications
Amperage : 100 A
Voltage : 120 VAC 1PH 2W
Product Features
CTs Included : No Meter Only
Communication : ModBus TCP, ModBus RTU, BACnet IP
Enclosure : Outdoor (NEMA 4X)
Meter Configuration : Single Meter
Product Line : Mini Meters
Product Type : Electric Submeter
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors