HDX Fiber Optic Adapter Plate, duplex MTP® adapters (for Base-8, Base-12 or Base-24), key up to key up, black
5FUHD-6MB
Leviton HDX Fiber Adapter Plates are used in conjunction with OPT-X™ UHDX and HDX Fiber Enclosures and Patch Panels, or the HDX Fiber Distribution Frame to provide a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. The fiber adapter plates are offered in LC, SC, and MTP® versions.
Color: Black
Country of Origin : Taiwan
Specifications
Documents
Technical Information
-
General Information
UPC : 078477618813
Features & Benefits
- Adapter plates offered in LC, SC, MTP, and blank styles
- Offered in OM3/4, OM5 and OS2 fiber types
- Easy one-hand installation and removal
- Includes retaining flanges for routing and protection of fibers
- Patented internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment and ensure safer installation
- Shuttered LC adapter door will illuminate when a VFL is used for fiber traceability
- Shuttered LC adapter is IP5x rated for limited protection against dust ingress
Patents
- US9690064
- CA3060164
- EP3374813
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Opt-X HDX Fiber Optic Adapter Plates
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors