5B201-H01
DISCONTINUED
Discontinued Product. Dual Element Potted Mini Meter, 1P/3W, 120/240V, 1 kWh Resolution, Mechanical Counter, 2 Permanently Attached 100:0.1A CT.
The VerifEye™ Potted Mini Meter line of revenue grade meters come with permanently attached, highly accurate Solid Core Current Transformers (CTs) for revenue-grade performance certified to ANSI standards.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847755266
Features & Benefits
- Measures kWh
- Revenue grade: Conforms to all applicable standards of ANSI C12.1
- Equipped standard with an Isolated Pulse Output channel for automated meter reading
- Utilizes revenue grade 0.3% accuracy class 0.1A secondary solid core current transformers (CTs) that conform to all applicable ANSI requirements
- Five year warranty
Related Videos
VerifEye™ Submetering Solutions
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors