Submeter, 120/240V, 2 Phase 3 Wire, Dual Element, 200A Potted Mini Meter, 1 kWh resolution, kWh Electric Meter, 2 Permanently Attached Current Transformers
5B201-H02
DISCONTINUED
Discontinued Product. Dual Element Potted Submeter Mini Meter, 2P/3W, 120/240V, 1 kWh Resolution, Mechanical Counter, 2 Permanently Attached 200:0.1A CT.
The VerifEye™ Potted Mini Meter line of revenue grade submeters come with permanently attached, highly accurate Solid Core Current Transformers (CTs) for revenue-grade performance certified to ANSI standards.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477552674
Electrical Specifications
Amperage : 200 A
Voltage : 120/240 VAC 2PH 3W
Product Features
CTs Included : 2 Solid Core CTs
Communication : Pulse Output
Enclosure : No Enclosure
Meter Configuration : Single Meter
Product Line : Mini Meters
Product Type : Electric Submeter
Features & Benefits
- Measures kWh
- Revenue grade: Conforms to all applicable standards of ANSI C12.1
- Equipped standard with an Isolated Pulse Output channel for automated meter reading
- Utilizes revenue grade 0.3% accuracy class 0.1A secondary solid core current transformers (CTs) that conform to all applicable ANSI requirements
- Five year warranty