2-Gang Outdoor While-In-Use Cover for Power Outlets
5983-CL
2-Gang Extra Duty Weatherproof While-In-Use Cover for Power Outlets, Polycarbonate, Flush Mount, Lid – Clear
- SLEEK & LOW-PROFILE DESIGN – Flush-mount clear cover offers a clean, modern look that blends seamlessly into residential or commercial exteriors.
- COMPATIBLE – Recommended for 30A and 50A amp outdoor outlets using right-angled plugs, pairs seamlessy with Leviton's Weather-Resistant EV Outlet.
- DURABLE AND WEATHERPROOF– Extra-duty, UV-resistant polycarbonate construction with NEMA 3R rating ensures protection against moisture, debris, insects and outdoor elements for reliable performance in harsh environments. For a weather-tight seal, apply silicone around the back gasket during installation.
- CONVENIENCE – Built for NEC-compliant outdoor setups, requires a standard 2-gang wallbox for secure installation. (Sold Separately)
- SAFE – Lockable while-in-use cover protects against weather, tampering, and unauthorized access.
Color: Clear
Country of Origin : India
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477033654
Material Specifications
Cover : Polycarbonate
Cover Grade : Extra Duty
Standards and Certifications
Agency : cULus
Code Compliant : NEMA 3R Rated, 2020 NEC 625.56
Warranty
Warranty : 1-Year Limited
Features & Benefits
- Sleek and low-profile design: Flush-mount cover offers a clean, modern look that blends seamlessly into residential or commercial exteriors.
- Code Compliant: Built for NEC-compliant outdoor setups.
- Compatible: Works with 30A & 50A receptacles using right-angled plugs.
- Easy Install: Configurable for multiple round receptacle sizes (1-1/4" to 2-7/16"). Requires a standard 2-gang wallbox (sold separately). For a weather-tight seal, apply silicone around the back gasket during installation.
- Durable & Weatherproof for Outdoor Use: Extra Duty, UV-reistant polycarbonate with NEMA 3R rating ensures protection against rain, snow, and harsh conditions— perfect for driveways and car ports.
- Secure & Safe by Design: While-in-use lockable cover prevents accidental contact and unauthorized access, even during use—ensuring continuous protection and peace of mind.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors