3A, 24V AC/DC, Low Voltage Momentary Contact Switch, Single Pole, Commercial Spec Grade
56080-2W
3A, 24V AC/DC Low Voltage Momentary Contact Single Pole Single Throw Decora Plus™ Switch, Center Off, Commercial Spec Grade - WHITE
Leviton’s Low Voltage Momentary Contact Decora Plus Switches represent top-of-the-line quality and peak performance. Leviton uses the finest materials available and the highest production standards to produce switches of unmatched versatility and reliability.
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477811641
Electrical Specifications
Amperage : 3 A
Grounding : Self-Grounding
Voltage : 24 VAC/VDC
Environmental Specifications
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Polycarbonate
Base Material : Polyester
Body Material : Thermoplastic
Contacts : Silver-Alloy
Frame Material : Polycarbonate
Strap Material : Steel
Terminal Screws : Brass
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Back or Side Wire
Product Features
Brand : Decora Plus
Color : White
Device Type : Rocker Switch
Feature : Momentary Contact CTR OFF
Function : Single-Pole Double-Throw
Grade : Commercial Specification Grade