Loading...

3A, 24V AC/DC, Low Voltage Momentary Contact Switch, Single Pole, Commercial Spec Grade

56080-2T

3A, 24V AC/DC Low Voltage Momentary Contact Single Pole Single Throw Decora Plus™ Switch, Center Off, Commercial Spec Grade - LIGHT ALMOND

Leviton’s Low Voltage Momentary Contact Decora Plus Switches represent top-of-the-line quality and peak performance. Leviton uses the finest materials available and the highest production standards to produce switches of unmatched versatility and reliability.

Color: Light Almond

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477811665

  • Electrical Specifications

    Amperage : 3 A

    Grounding : Self-Grounding

    Voltage : 24 VAC/VDC

  • Environmental Specifications

    Operating Temperature : -40°C to 65°C

  • Material Specifications

    Actuator Material : Polycarbonate

    Base Material : Polyester

    Body Material : Thermoplastic

    Contacts : Silver-Alloy

    Frame Material : Polycarbonate

    Strap Material : Steel

    Terminal Screws : Brass

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Back or Side Wire

  • Product Features

    Brand : Decora Plus

    Color : Light Almond

    Device Type : Rocker Switch

    Feature : Momentary Contact CTR OFF

    Function : Single-Pole Double-Throw

    Grade : Commercial Specification Grade

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications