Decora Plus Rocker Switch
56021-2E
3 Amp, 24 Volt AC/DC, Switch Decora Plus Quiet Rocker, Low Voltage Single Pole, Commercial Grade, Side and Back Wired, 10-Year Limited Warranty - BLACK
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477702451
Electrical Specifications
Amperage : 3 A
Grounding : Self-Grounding
Voltage : 36 VAC/VDC
Environmental Specifications
Flammability : UL94V-2
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Polycarbonate
Base Material : Polyester
Body Material : Thermoplastic
Contacts : Silver-Alloy
Frame Material : Polycarbonate
Strap Material : Steel
Terminal Screws : Brass
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Back or Side Wire
Product Features
Brand : Decora Plus
Color : Black
Device Type : Rocker Switch
Function : Single-Pole
Grade : Commercial Specification Grade