15 Amp, Toggle Switch, 4-Way, Quiet Switch, Commercial Spec Grade
54504-2IS
15 Amp, 120/277 Volt, Toggle Framed 4-Way AC Quiet Switch, Commercial Spec Grade, Grounding, Side Wired, - Ivory
Leviton's Commercial Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship, and cultural institutions.
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477980927
AC Horsepower Ratings
HP Rating : 1/2HP-120V 2HP-240V
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1500V for 1 minute
Max. Amperage : 12 Amp
Temperature Rise : Maximum 30 degrees C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Polycarbonate
Base Material : PBT
Body Material : Thermoplastic
Color : Ivory
Contacts : Silver-Cadmium .031 Thick
Cover Material : Nylon
Strap Material : Steel
Terminal Screws : Steel 8-32
Toggle : Polycarbonate
Mechanical Specifications
Product ID : Stamped on Strap
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Side Wire
Product Features
Color : Ivory
Device Type : Toggle Switch
Feature 3 : Framed
Function : 4-Way
Grade : Commercial Specification Grade
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Fed Spec WS896E : File #E7458
UL Standard : UL 20
Warranty : 10-Year Limited
Related Videos
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors