Loading...
Product added to your list. To view the list, Click Here

54504-2T

15 Amp-120/277 Volt AC, Side wired AC quiet switch, 4-way, framed toggle. Light Almond

Leviton’s Commercial Specification Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship and cultural institutions. Leviton offers a large selection of 15 and 20 Amp Commercial switches, available in a wide variety of colors, wiring options and other features.

Color: Light Almond

UPC Code: 078477273029
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Voltage : 120/277 VAC

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Side Wire

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Light Almond

    Device Type : Toggle Switch

    Feature : Framed

    Function : 4-Way

    Grade : Commercial Specification Grade

    Grounding : Grounding

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Max. Amperage : 12 Amp

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side Wire

    Voltage : 120/277 VAC

    Warranty : 10-Year Limited

Related Videos

Leviton Answer Series: Quickwire™ Terminations

Related Products