15 Amp, Toggle Switch, 4-Way, Quiet Switch, Commercial Spec Grade
54504-2TS
15 Amp-120/277 Volt AC, Side wired AC quiet switch, 4-way, framed toggle. Light Almond
Leviton’s Commercial Specification Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship and cultural institutions. Leviton offers a large selection of 15 and 20 Amp Commercial switches, available in a wide variety of colors, wiring options and other features.
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477661031
Electrical Specifications
Amperage : 15 A
Voltage : 120/277 VAC
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Side Wire
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Light Almond
Device Type : Toggle Switch
Feature : Framed
Function : 4-Way
Grade : Commercial Specification Grade
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 12 Amp
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side Wire
Voltage : 120/277 VAC
Warranty : 10-Year Limited
Related Videos
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors