Submeter, DIN rail mount, Universal Voltage, 3 Phase 3 Wire/4 Wire, Max 100A, (3) Split Core Current Transformers, Electric Meter Kit
4KUMR-1M
Discontinued Product. Indoor Series 4000 Submeter, Universal Voltage 3-phase 3W/4W Modbus Submeter Kit (CTs Included). Din Rail Mount - NO ENCLOSURE. 3 100A Split Core Current Transformers (CT)
The VerifEye™ Series 4000 Industrial ModBus Submeter Kits are revenue-grade (ANSI C12.20 Class 0.2%) kWh electrical meters. The device combines exceptional performance and easy installation for a cost-effective energy monitoring solution. The VerifEye Series 4000 Industrial ModBus Meter Kits are available in standalone DIN Rail Mount or NEMA 4X Enclosure, 3-phase, advanced communication meter kits with split core or flexible rope-style Rogowski Current Transformers (CTs) for compact or irregular shaped conductors. Combinations of serial communication, pulse output and phase alarms are provided to suit a wide variety of applications.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477701829
Electrical Specifications
Amperage : 100 A
Voltage : Universal
Product Features
CTs Included : 3 Split Core CTs
Communication : ModBus/RTU, Pulse Output
Enclosure : No Enclosure - DIN Rail Mount
Meter Configuration : Single Meter
Product Line : Series 4000 Kit
Type
Product Type : Submeter and Current Transformer(s)
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- DIN Rail mount for easy installation
- 100A Split Core CTs
- ANSI 12.20 0.2% Accuracy, IEC 62053-22 Class 0.5S
- Real energy output and phase loss alarm output
- 90-600VA versatility with fewer models to stock
- One device serves multiple locations
- User-enabled password protection to protect meter from tampering
- Bright, backlit LCD for installation in dark areas and viewing real time data
- System integration via ModBus RTU - RS-485 2-wire with shield
- CSI Approved for California Solar Initiative
- UL Rated
- CE Compliant