FASTSPLICE™ Fiber Tool Kit
49800-SOC
The Leviton FASTSPLICE Fiber Tool Kit includes best-in-class tools to cut and strip the most common fiber cable constructions in preparation for fusion fiber splicing. It also includes key tools for splicing connectors onto tight buffered fiber and loose tube fiber. The tools are stored in a durable soft sided tool bag, with ample room to pack dozens of FASTSPLICE fiber connectors.
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477645215
Features & Benefits
- Contains tools to prepare most common fiber cable constructions
- Includes Leviton universal ferrule holders (49886-SH1), supporting up to 100 or more splice-on fiber connector terminations each
- Cleaning supplies provided for up to 100+ fusion splice terminations
- Includes durable canvas bag for protecting tool investment
- Fiber preparation fluid approved for air shipping
Related Videos
Leviton FASTSPLICE™ Fiber Tool Kit
Terminating FASTSPLICE™ 900 µm Splice-On Fiber Connectors
Terminating FASTSPLICE 900 µm Splice-On Fiber Connectors with Fan-out Kits
Fusion Splicer Basics for Terminating FASTSPLICE™ Fiber Connectors
Compatible Splicers for Terminating FASTSPLICE™ Splice-On Fiber Connectors
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors