Loading...

FASTSPLICE™ Fusion Splice-On Fiber Connectors

FASTSPLICE™ Fusion Fiber Splice-On Connectors

FASTSPLICE 900 µm Splice-On Fiber Connectors join Leviton's wide selection of fusion fiber splicing solutions. When terminated with FASTSPLICE Universal Ferrule Splice Holders, these fiber connectors are compatible with the most popular fusion splicers, including AFL, Sumitomo, and FITEL. Used with Leviton cabling and connectivity, FASTSPLICE fiber connectors create a complete fiber channel solution and include a Leviton system warranty on certified projects.

  • LC, SC, ST 900 µm fiber connectors, sold in packs of 12
  • FASTSPLICE Universal Ferrule Holder (sold separately) supports 100 or more splice-on fiber connector terminations
  • A FASTSPLICE Fiber Tool Kit is also available with holders, tools, and cleaning supplies
  • No fiber splice trays needed