28" Vented Cover, Plastic, 6 Pack, White
49605-28F
Structured Media Centers provide an excellent termination and mounting location for in-home structured wiring systems and components. The 28-inch Vented Cover is a cost-efficient solution that allows for improved wireless network reach, as opposed to standard metal covers that can limit the range of a wireless signal.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477977705
RoHS Compliant : Yes
Features & Benefits
- Uses ABS polymer construction to permit the full reach of wireless signals by diminishing the effect of interference
- Available in installer-friendly bulk pack for large projects
- Existing metal enclosure can be retrofitted for RF transparency by using Vented Cover
- Assures safety with UL compliant ABS flame-retardant polymer
Related Videos
Installing the Vented Cover on a Wireless Structured Media Center
Removing the Vented Cover from a Wireless Structured Media Center
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors