24-Port Low-Profile Zone Enclosure, Black
49225-24E
The 24-Port Low-Profile Zone Enclosure is a space efficient interconnect or consolidation point (CP) supporting zone infrastructure deployments and constrained telecommunications spaces. The enclosure maximizes the amount of connectivity in a very small footprint. Compatible with Leviton QUICKPORT™ connectivity, the enclosure supports field terminated copper, fiber, and AV connections or pre-terminated solutions to speed deployment. Powder coated steel construction enables use in building plenums. The low-profile footprint is ideal for under-floor, above ceiling, and wall-mount applications.
Color: Black
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477468463
RoHS Compliant : Yes
Features & Benefits
- Accommodates up to 24 duplex fiber ports (using LC), 24 simplex fiber ports (using SC), or 24 ports (for copper)
- Accepts all QUICKPORT™ connectivity: ATLAS-X1™, EXTREME™, and GIGAMAX™ jacks, fiber adapters, and AV connectors
- Constructed of 16-gauge steel for enhanced durability
- Stackable — supports high connector density in an efficient low profile footprint
- Suitable for installation in air-handling spaces (plenum)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors