Angled Single-Gang QUICKPORT™ Wallplate with ID Windows, 1-Port, Light Almond
42081-1TS
Angled single-gang wallplates accept QUICKPORT snap-in modules to support multimedia applications with either 1, 2, or 4 ports. Use where designation windows in an economical single-gang flush-mount housing are desired. Available in four colors: white, ivory, light almond, and black (4-port only).
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477680162
RoHS Compliant : Yes
Features & Benefits
- Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connector
- Includes ID designation windows for each wallplate
- Fits within minimum rectangular NEMA openings
- Compatible with all individual QUICKPORT UTP, fiber, and A/V modules
- Individual port configurability allows specification flexibility
- Narrow module width allows high port density in a small area
- Ideal for Cat 6A and fiber optic applications at the workstation
- Slotted mounting holes allow installers to level the plate if back box is crooked
- Recessed ports protect jack and patch cord plug
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors