Loading...

QUICKPORT™ Wallplates

Leviton single and dual-gang Stainless Steel QUICKPORT™ Wallplates offer flexibility in an attractive single-piece housing.
QUICKPORT Wallplates

Plastic QUICKPORT™ Wallplates
QUICKPORT flush-mount wallplates accept all QUICKPORT connectors. They are available in single gang without designation windows, and single and dual gang with designation windows.

  • Mount in single- or dual-gang electrical box
  • UL Listed and CSA certified

Stainless-Steel QUICKPORT™ Wallplates
Leviton single and dual-gang Stainless Steel QUICKPORT Wallplates offer flexibility in an attractive single-piece housing. These brushed stainless steel wallplates provide elegant designer styling, and are ideal in environments that demand a more durable, sanitary, easy-to-clean solution. Use with different color QUICKPORT connectors and adapters for easy port and station identification, and with Leviton QUICKPORT shutters and icons for added port identification and protection.

  • Fit standard NEMA electrical boxes
  • Accepts any QUICKPORT snap-in copper/fiber connector or adapter
  • Stainless Steel QUICKPORT Wallplates are cULus Listed and are listed in compliance with TIA/EIA-568-C
  • Single gang offered in 1, 2, 3, 4, or 6 ports
  • Dual gang offered in 2, 4, 6, 8, or 12 ports

 

Note: Housings are sold empty. Connectors and adapters must be ordered separately.