Loading...

Midsize Single-Gang Wallplates

Midsize Single-Gang Wallplates
  • Provides QUICKPORT modularity with .375" more coverage than standard wallplates
  • Expanded silhouette provides designer look and easily hides irregular drywall cuts or flaws around outlets
  • The 4.875" x 3.125" plate matches Leviton Midsize Wallplates for electrical devices and lighting controls. .25" depth ensures a clean fit with various devices
  • Crafted from durable, smooth-finish nylon
  • Wallplates fit a single-gang electrical box
  • UL listed and CSA certified
  • Available in four colors