Loading...

Single-Gang Wallplates

QUICKPORT Single-Gang Wallplates
  • Single-gang flush mount wallplates offer field-configurable flexibility in an attractive single-piece housing. A choice of 1, 2, 3, 4 or 6 ports allows for a variety of configurations and future expansion if needed. The wallplates are fully compatible with all QUICKPORT connectors.
  • Port and station identification can be handled in a number of ways. Match the modules to the plate for a sleek look, or use different colors for port ID. Port designation labels are available for identifying different networks or port assignments for the wallplates.
  • QUICKPORT wallplates are cULus Listed
  • Available in six colors