Loading...

Dual-Gang Wallplates with ID Windows

Dual-gang flush mount wallplates with designation windows are the ideal solution for high-density port configurations that require port identification.
QUICKPORT Wallplates

Dual-gang flush mount wallplates with designation windows are the ideal solution for high-density port configurations that require port identification. Designed in a single-piece housing and 1, 2, 3, 4, 6, 8 or 12 ports, the wallplates can be field configured with any combination of QUICKPORT™ connectors.

Port identification can be accomplished in two ways: use different color QUICKPORT connectors for port or station differentiation, or type or hand-write a descriptive label for the designation window. All designation windows are field-label compatible, and cover a security screw to keep the wallplate in place.

  • QUICKPORT wallplates are UL Listed and CSA Certified
  • Wallplates are listed in compliance with NEC Article 800
  • Available in five colors