Loading...

Single-Gang Wallplates with ID Windows

QUICKPORT Single-Gang Wallplates with ID Windows

Single-gang flush mount wallplates offer field-configurable flexibility in an attractive single-piece housing. A choice of 1, 2, 3, 4 or 6 ports allows for a variety of configurations and future expansion if needed.

Port and station identification can be handled in a number of ways. Match the connectors with the plate for a sleek look, or use different colors for port identification. Port designation labels are available for identifying different networks or port assignments for the wallplates. The wallplates with designation windows accept a typed or hand-written label for the window which covers a security screw. All designation windows are compatible with field-label printers.

  • Fully compatible with all QUICKPORT connectors
  • QUICKPORT wallplates are UL Listed, CSA Certified
  • Available in six colors