Loading...

QUICKPLATE™ Tempo Wallplates

QuickPlate Tempo Wallplates
  • QUICKPLATE Tempo wallplates allow for fast, one-step installations. They feature patented rear wings that tighten the wallplate to wallboard, eliminating the need for a box or mounting brackets.
  • Wings accommodate wallboard thickness up to 5/8"
  • ID windows act as marking template for cutting hole in wallboard
  • Available in 5 colors in both 2- and 4-ports
  • cULus Listed, fire-retardant plastic rated UL 94V-0
  • Country of Origin: USA