Loading...

Stainless Steel Wallplates

Stainless Steel Wallplates
  • Compatible with all QUICKPORT adapters and connectors, including shielded
  • Manufactured from 304 stainless steel in a brushed finish to provide corrosion resistance in a non-magnetic material
  • Available in single- and dual-gang
  • Single gang offered in 1, 2, 3, 4, and 6 ports
  • Dual gang offered in 2, 4, 6, 8, and 12 ports