Loading...

Angled Single-Gang Wallplates

Use Leviton Angled Single-Gang Wallplates where an economical one-piece, single-gang flush-mount housing is desired.
Angled Single-Gang Wallplates

Use where an econonomical one-piece, single-gang flush-mount housing is desired.

  • Compatible with all QUICKPORT connectors
  • QUICKPORT wallplates are UL Listed and CSA Certified
  • Field-configurable 2- or 4-port angled wallplates
  • Available in three colors, with color matching screws