Loading...

Angled Single-Gang Wallplates with ID Windows

QUICKPORT Single-Gang Wallplates
  • Compatible with all QUICKPORT connectors
  • Made of high-quality ABS plastic which provides superior resistance to impacts, chemicals, and solvents as compared to other plastics
  • Ensures proper cable management and bend radius in front and back of connector
  • cULus Listed, fire-retardant material rated UL 94V-0
  • Field configurable 2- or 4-port angled wallplates
  • Designation window accepts Leviton labels (41080-IDW) for easy, clear identification
  • Available in four colors with color matching screws