Horizontal QUICKPORT™ Wallplate with ID Window, 3-Port, White
42070-3WS
The Leviton single-gang, horizontal QUICKPORT wallplate accepts QUICKPORT snap-in modules to support multimedia station applications with up to three ports. Use the wallplate where port-designation windows in a single-gang economical flush-mount housing is desired.
Color: White
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477903827
RoHS Compliant : Yes
Features & Benefits
- Horizontal port openings and identification window to match regional installation standards
- Includes identification window
- Includes color-match imperial slotted screws as well as bright zinc finished metric slotted screws
- Fits within minimum rectangular NEMA openings and accommodates low-voltage box eliminators for a flush mount
- Compatible with all individual QUICKPORT modules
- Individual port configurability allows specification flexibility
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors