HDMI® and VGA Autoswitching HDBaseT™ Extender Wallplate
41920-HRC
Use the Leviton Autoswitching HDBaseT Extender Wallplate to connect, switch, and extend HDMI and VGA signals to displays or projectors in conference rooms, classrooms, and control centers. The wallplate inputs are automatically switched (or manually selected) to permit seamless transfer from one source to the next. It can extend signals up to 70 meters (230 feet) over a single category cable, and uses certified HDBaseT technology for a complete professional plug-and-play installation. The extender utilizes Power over HDBaseT (PoH) to provide the flexibility for powering the transmitter from the receiver at the display over category cable.
Color: White
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477726914
RoHS Compliant : Yes
Features & Benefits
- HDBaseT Alliance certified
- Matte anodized aluminum finish complements Decora stainless steel wallplate (sold separately)
- Delivers full uncompressed HD video in 3D, 2K, and 4K over a single category cable with multi-channel audio supporting all standard formats, including Dolby Digital, DTS, Dolby TrueHD, and DTS HD-Master Audio
- Resolution capability: 1080p 36 bit deep color at 60Hz and VESA resolutions up to 1920 x 1200 at 60Hz up to 70 meters (230 feet), 4K ultra high definition up to 2160p 24 bit true color at 30Hz with 4K chroma subsampling color palette 4:2:2 up to 40 meters (131 feet)
- Supports HDMI 1.4 features: EPG, CEC, EDID, and HDCP
- Built-in scaling function to automatically match VGA signals 1080p to display resolution
- PoH (power over HDBaseT) powered from the receiver at the display end
Related Videos
How to Install IT/AV Control System Autoswitching Wallplate
IT/AV Control for conference rooms and classrooms
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors