IT/AV Control Panel Set-Up Kit
41920-CK1
The Control Panel Set-Up Kit is used to copy and paste IR control codes to multiple IT/AV control systems. It is used with the Leviton 8-Button Control Panel Wallplate (part no. 41920-CP8) and HDMI and VGA Autoswitching HDBaseT™ Extender Wallplate (part no. 41920-HRC). The kit contains user instructions for the copy and paste process, a USB OTG adapter cable, a USB memory stick, and a small screwdriver. IR codes can be copied from an Autoswitching Wallplate to the memory stick and then pasted to another Autoswitching Wallplate in a matter of seconds, greatly improving the efficiency of setting up systems in multiple room installations where the same IR codes are utilized.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477947142
Features & Benefits
- 6” OTG USB adapter cable provides easy access to Autoswitching Wallplate “Program” port
- 4 GB (max memory size) USB memory stick compatible with IT/AV Autoswitching Wallplate
- Small Phillips screwdriver blade is used to press the “Learn” button on the Autoswitching Wallplate to activate the copy process
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors