8-Button Control Panel Wallplate
41920-CP8
Control HDMI® and VGA audiovisual systems with the 8-button Control Panel Wallplate. The panel is ideal for mounting in classrooms and conference rooms to replace or augment remote controls. It has pre-configured buttons for display or projector on/off, volume up/down, and source selection. Buttons can be set up in minutes using the display or projector remote. The panel complements the Leviton HDMI and VGA Autoswitching HDBaseT Extender Wallplate (41920-HRC). It is powered by and communicates with the Autoswitching Wallplate via category cable.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477726938
RoHS Compliant : Yes
Features & Benefits
- Dual-gang form factor with matte anodized aluminum finish
- Rugged all-metal construction
- Pre-configured buttons integrate with Leviton HDMI and VGA Autoswitching HDBaseT Extender Wallplate (41920-HRC): Power on (IR setup required), Power off (IR setup required), Volume up (IR setup required), Volume down (IR setup required), HDMI 1, HDMI 2, VGA, Lock
- Simple setup with IR learning and single twisted-pair cable connection
Related Videos
Autoswitching Wallplate with 8-Button Control Panel Installation
Control Panel Button Replacement
IT/AV Control for conference rooms and classrooms
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors