Angled Single-Gang QUICKPORT™ Wallplate, 4-Port, Ivory
41081-4IP
Angled single-gang wallplates accept QUICKPORT snap-in modules to support multimedia applications with 2 or 4 ports. Use where an economical one-piece, single-gang flush-mount housing is desired. Available in three colors (white, light almond, and ivory) with color-matched screws.
Color: Ivory
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477380147
RoHS Compliant : Yes
Features & Benefits
- Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connector
- Recessed ports protect jack and patch cord plug
- Color-matched wallplate screws
- Fits within minimum rectangular NEMA openings
- Compatible with all individual UTP, Fiber, and AV QUICKPORT modules* (*see Product Specification document for further information)
- Individual port configurability allows specification flexibility
- Ideal for Cat 6A applications at the workstation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors