Single-Gang QUICKPORT™ Wallplate, 1-Port, Brown
41080-1BP
Single-Gang QUICKPORT Wallplates accept QUICKPORT connectors to support multimedia applications with 1, 2, 3, 4, or 6 ports. Use where a one-piece, single-gang, economical flush-mount housing is desired. Available in six colors (white, light almond, ivory, gray, brown, and black) with color-matched screws.
Color: Brown
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477835548
Environmental Specifications
Flammability : Rated V-0 per UL 94
Material Specifications
Color : Brown
Material : High-Impact Plastic
Product Features
Standards and Certifications : UL/CSA
Features & Benefits
- Color-matched wallplate screws
- Fits within minimum rectangular NEMA openings
- Compatible with all individual QUICKPORT connectors
- Individual port configurability allows specification flexibility
- Narrow module width allows high port density in a small area
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors