Decora Insert, F connector, Ivory
40681-I
Leviton Telephone and Video Decora inserts are ideal where flush mount telephone or video connection plates are needed. The Decora inserts support voice and video applications in NEMA openings where a Decora-brand look is desired. Durable video connection wallplates are available with a nickel-plated female-to-female 75 Ohm F-Connector Coupler.
Color: Ivory
Specifications
Documents
Technical Information
-
General Information
UPC : 078477361955
RoHS Compliant : Yes
Product Features
Color : Ivory
Component : Insert
Jack Style : F-Type
Jack Type : CATV Video
Mount : Box
Mounting Type : Decora Insert Flush
Quantity of Jacks : 1
Standards and Certifications : UL/CSA
Type : Decora Telephone & Video Inserts & Kits
Wallplate : Order Separately
Warranty : 1-Year Limited
Material Specifications
Housing/Plate Material : High-Impact Plastic
Mechanical Specifications
Jack Style : F-Type
Mount : Box
Mounting Type : Decora Insert Flush
Quantity of Jacks : 1
Features & Benefits
- Mounts to single-gang backboxes or four-square boxes with appropriate user-provided reducer
- Smooth finish matches Leviton's existing Decora wallplates for a consistent look throughout the home or business
- Decora inserts are compatible with Decora wallplates and Decora Plus screwless wallplates
- Available with one F-Connector Coupler, two F-Connector Couplers or a combination F-Connector Coupler and 6P4C