Decora Insert, F connector, Brown
40681-B
Leviton Telephone and Video Decora inserts are ideal where flush mount telephone or video connection plates are needed. The Decora inserts support voice and video applications in NEMA openings where a Decora-brand look is desired. Durable video connection wallplates are available with a nickel-plated female-to-female 75 Ohm F-Connector Coupler.
Color: Brown
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477204023
RoHS Compliant : Yes
Product Features
Color : Brown
Component : Insert
Style : Decora
Type : Decora Telephone & Video Inserts & Kits
Features & Benefits
- Mounts to single-gang backboxes or four-square boxes with appropriate user-provided reducer
- Smooth finish matches Leviton's existing Decora wallplates for a consistent look throughout the home or business
- Decora inserts are compatible with Decora wallplates and Decora Plus screwless wallplates
- Available with one F-Connector Coupler, two F-Connector Couplers or a combination F-Connector Coupler and 6P4C
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors