15 Amp, 125 Volt, NEMA 5-15P 2-Pole, 3-Wire Grounding Replacement Plug, Clamptite Hinged Design, Thermoplastic, Orange
3W101-OR
15 Amp, 125 Volt, NEMA 5-15P 2-Pole, 3-Wire Grounding Plug, Clamptite Hinged Design, Thermoplastic - Orange
Color: Orange
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477560624
Nema : 5-15P
RoHS Compliant : Yes
Electrical Specifications
Color : Orange
Grade : Residential
NEMA : 5-15P
Product Features
Color : Orange
Grade : Residential
Features & Benefits
- Hinged design provides fast, easy assembly
- Ideal for replacement of plugs on tools, appliances and extension cords
- Accepts AWG SJ 16/3
- NEMA 5-15P
- Available in Black, Gray, Orange and White
- cULus, NOM
- Unique dimpled body provides a secure hinge grip
- Built-in cord grip adjusts automatically for use with 18-12 AWG.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors