Loading...

Plugs, Connectors & Receptacles

Straight blade locking devices from Leviton deliver reliable, code‑compliant power connections for commercial facilities and demanding environments.
Rhino-Hide NEMA Rough Service Plug & Receptacle in a Marine Environment

Leviton delivers a range of industrial power connection and wiring solutions, including plugs, connectors, receptacles, inlets, and industrial grade wiring devices. Our portfolio spans heavy‑duty, washdown‑rated, watertight, NEMA and IEC products, along with solutions designed to support NEC installation requirements, engineered for reliable performance in demanding commercial and industrial environments.

A Connection for Every Application

Leviton Industrial Plug, Connector, and Receptacle Grouping
1
Rhino-Hide® Single Pole Devices
Our single pole devices meet all UL and CSA standards and are completely interoperable and interchangeable with competitive cam-type devices for temporary power distribution in outdoor and indoor applications. Search for Single Pole Devices
2
Black & White® Plugs and Connectors
A full line of heavy duty wiring devices for everyday use in abusive applications. Search for Black & White® Plugs and Connectors
3
Black & White® 50 Amp Devices
Non-NEMA locking devices that feature the easiest assembly for industrial applications and meet UL, CSA and NOM standards. Search for 50 Amp Devices
4
DustGuard™ Plugs & Connectors
Designed to resist the damaging effects of dirt, dust, and other airborne particulate matter that can seriously degrade electrical performance. Select Dustguard Plugs & Connectors
5
Wetguard® Watertight Wiring Devices
A complete collection of watertight devices to help protect electrical connections from water, moisture and dust that can damage equipment and operations. Select Wetguard Plugs and Connectors
6
Python® Plugs & Connectors
High performance plugs and connectors with a patented interlock design for quick set-up and fast breakdown across commercial and industrial environments. Choose Python Plugs & Connectors
7
Rhino-Hide® Rough Service Devices
With industry exclusive features, superior corrosion resistance and true watertight and submersible ratings, these devices transform the standards of traditional NEMA configured plugs and connectors. Select Rhino-Hide Rough Service Devices
8
V-0-Max® Locking Receptacles
Featuring a UL 94 V-0 flammability rating and nickel-plated parts, these receptacles provide a safe and compliant solution in corrosive areas. Choose a Locking Receptacle
9
Pin & Sleeve Devices - IEC 60309
A full offering of industrial grade plugs, connectors, inlets, receptacles and mechanical interlocks in multiple configurations, featuring the highest watertight ratings for superior performance. North American and International configurations available. Choose Pin & Sleeve Devices

A Full Offering Of Industrial Plugs, Connectors & Receptacles

Knowledge Center

Blogs

Industrial Plugs, Connectors, and Receptacles Frequently Asked Questions

Industrial plugs, connectors, and receptacles function much like standard plugs and outlets used every day, but are designed to provide safe, reliable electrical connections in more demanding commercial and industrial environments.

Common applications include:

  • Manufacturing facilities
  • Construction sites
  • Data centers
  • Warehouses
  • Commercial buildings

Explore Leviton’s Industrial Solutions: Industrial

Consider:

  • Voltage requirements
  • Amperage requirements
  • Application type
  • Environmental conditions
  • Compatibility with equipment

Plug: The male device that connects equipment or a cord to a power source

Connector: The female cord-end device that mates with a plug to extend or connect power

Receptacle: The outlet or fixed connection point that provides access to power

Yes! They are available in various voltage, amperage, pole, and wiring configurations to support different applications.

Yes! Certain models are designed for outdoor use when properly rated and offer protection against moisture and other environmental conditions.

Straight blade devices connect and disconnect with a simple push and pull. Locking devices twist into place to help prevent accidental disconnection.

Explore Leviton Straight Blade & Locking Devices: Straight Blade & Locking

 Yes! Many industrial devices are available in higher amperage and voltage ratings, designed to handle higher electrical loads for commercial and industrial power distribution. Always select a device based on required voltage, amperage, configuration, and application.

Learn About Industrial Wiring Devices In Under A Minute!

YouTube Video
YouTube Video

Industries


ARCAT Building Specifications Full Color Logo

Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Explore Device Specifications!

How can we help you?

Speak to one of our Plug, Connector, and Receptacle Specialists.