Temporary power distribution systems demand safe, reliable connections that can handle high current loads in challenging environments. Single pole cam connectors are widely used in construction, entertainment venues, industrial facilities, shipyards, and generator connections, offering a fast, secure way to connect high-amperage power systems.
When choosing a connector, start by identifying your amperage requirements. Leviton's Rhino-Hide® Single Pole Cam Devices are available in ratings from 150A to 1,135A, allowing you to match the connector to your specific power needs. Applications ranging from theme parks and events to data centers and industrial facilities may require different series and amp ratings.
Next, consider the environment. Leviton cam connectors feature durable Santoprene® (TPV) construction that resists UV exposure, chemicals, impacts, and harsh outdoor conditions. The cam design also provides a secure, high-conductivity, vibration-resistant connection for demanding applications.
Finally, look for features that simplify installation and maintenance, such as color-coded sleeves for phase identification, compatibility with existing cam-style systems, and options for plugs, receptacles, adapters, and accessories.
Whether you are providing temporary or backup power to a data center, generator, construction site, or live event, choosing the right single pole cam connector can help improve safety, efficiency, and uptime. Leviton's Rhino-Hide® portfolio offers solutions for a wide range of temporary power applications, and they are designed for easy assembly, reliable performance, and long service life in the field.