Power Pedestal, No Hinge, Surface Mount
1PS24-E
1-Gang 24” Stainless Steel Power Pedestal, Surface Mount, NEMA 3R, Black, Stainless Ste
- SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
- CONVENIENT – easy to mount and install with a variety of device configurations
- VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more
Color: Black
Instruction Sheet
Documents
Technical Information
Electrical Specifications
Max. Amperage : 60A Max
Material Specifications
Construction : Welded pedestal body and base
Grounding : Stainless Steel (Pre-installed Lug)
Mounting Hardware : Anchors Included
Pedestal Material : 304 Stainless Steel (14 gauge body, 7 gauge base)
Mechanical Specifications
Conduit Feeds : Accommodates two 1-1/2" conduit raceways
Height : 24"
Maximum Dimensions : 24.0"H x 8.0"W x 8.0"D
Product Features
Application : Commercial,RV/Campsites
Base : Pedestal
Color : Black
Hinge Type : No Hinge
Receptacle Compatibility : Mounting holes for weather-resistant cover (Receptacle fit is cover dependent)
Top : 1-Gang Vertical Opening (Fits single device and electrical cover)
Standards & Certifications
Certification/Listing : cULus
Warranty
Warranty : 1-Year Limited