Loading...

Power Pedestal, No Hinge, Surface Mount

1PS24-S

1-Gang 24” Stainless Steel Power Pedestal, Surface Mount, NEMA 3R, Brushed, Stainless Ste

  • SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
  • CONVENIENT – easy to mount and install with a variety of device configurations
  • VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more

Color: Brushed Stainless Steel

Country of Origin : United States

Instruction Sheet

Documents

Technical Information

  • Electrical Specifications

    Max. Amperage : 60A Max

  • Material Specifications

    Construction : Welded pedestal body and base

    Grounding : Stainless Steel (Pre-installed Lug)

    Mounting Hardware : Anchors Included

    Pedestal Material : 304 Stainless Steel (14 gauge body, 7 gauge base)

  • Mechanical Specifications

    Conduit Feeds : Accommodates two 1-1/2" conduit raceways

    Height : 24"

    Maximum Dimensions : 24.0"H x 8.0"W x 8.0"D

  • Product Features

    Application : Commercial,RV/Campsites

    Base : Pedestal

    Color : Brushed Stainless Steel

    Hinge Type : No Hinge

    Receptacle Compatibility : Mounting holes for weather-resistant cover (Receptacle fit is cover dependent)

    Top : 1-Gang Vertical Opening (Fits single device and electrical cover)

  • Standards & Certifications

    Certification/Listing : cULus

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications