Loading...
Product added to your list. To view the list, Click Here

Power Pedestal, Flush Hinge, Surface Mount

1PF18-E

1-Gang 18” Stainless Steel Power Pedestal, Surface Mount, NEMA 3R, Lockable Flush Hinge Top, Self-Closing Lid, Black, Stainless Steel

  • SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
  • CONVENIENT – easy to mount and install with a variety of device configurations
  • VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more


Pedestals are proudly made in the USA

Color: Black

Country of Origin : United States

Product Information

  • Standards & Certifications

    Certification/Listing : cULus

  • Electrical Specifications

    Max. Amperage : 20A Max

  • Material Specifications

    Construction : Welded pedestal body, base and weatherproof cover

    Grounding : Stainless Steel (Pre-installed Lug)

    Mounting Hardware : Anchors Included

    Pedestal Material : 304 Stainless Steel (14 gauge body and cover)

  • Product Features

    Application : Commercial|RV/Campsites

    Base : Flush with Bracket

    Color : Black

    Hinge Type : Flush

    Receptacle Compatibility : Decora Style

    Top : Lockable Hinged Flush Mount Top

  • Warranty

    Warranty : 1-Year Limited

  • Mechanical Specifications

    Conduit Feeds : Accommodates two 1-1/2" conduit raceways

    Height : 18"

    Maximum Dimensions : 18.0"H x 4.27"W x 4.89"D

    Mounting Plate : 1-Gang Decora

  • N_A

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.