Loading...
Product added to your list. To view the list, Click Here

Wetguard Watertight Cap For Straight/Locking Plug

14W

Cap for Straight / Locking Plug, 15 Amp & 20 Amp Straight 15 Amp Locking, Wetguard IP66 - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
  • WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
  • UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
  • HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
  • THE BRAND YOU TRUST- Backed by a lifetime warranty

Color: Yellow

UPC Code: 078477063729
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Standards and Certifications

    Warranty : Limited Lifetime Warranty

  • Product Features

    Accessory Type : Cap

    Brand : Wetguard

    Color : Yellow

  • Environmental Specifications

    Environment : Wet

Related Videos

Wetguard Plugs and Connectors - Installation
Wetguard