Wetguard Watertight Straight Blade Plug
14W33
20 Amp, 125 Volt, NEMA 5-20P, 2P, 3W, Plug, Straight Blade, Industrial Grade, Grounding, Wetguard - YELLOW
- BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
- WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
- UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
- HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
- THE BRAND YOU TRUST- Backed by a lifetime warranty
Color: Yellow
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477848319
Nema : 5-20P
RoHS Compliant : Yes
Environmental Specifications
Environment : Wet
Flammability : Rated V-2 per UL 94
IP Rating : IP66, IP67, IP69K
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Stainless Steel 300,Stainless Steel 300
Blades/Contacts : Nickel-Plated Brass,Nickel-Plated Brass
Body Material : EPTR Rubber,EPTR Rubber
Bushing : Santoprene TPV
Compression Nut, Strain Relief : Nylon
Terminal Screws : Electroless Nickel-coated Brass
Wire Module : Nylon
Mechanical Specifications
Amperage : 20 A
Cord Grip Range (in) : .234-.687
Cord Range : .375 - .655
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Product ID : Ratings and NEMA I.D. permanently marked on device
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Torque Range : 12-14 in-lbs
Voltage : 125 VAC
Wire : 3
Product Features
Assembly Screws : Stainless Steel 300,Stainless Steel 300
Blades/Contacts : Nickel-Plated Brass,Nickel-Plated Brass
Body Material : EPTR Rubber,EPTR Rubber
Brand : Wetguard
Color : Yellow
Device Type : Straight Blade Plug
NEMA : 5-20P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
UL : 498
Warranty : Limited Lifetime Warranty